slovenčina
English
250 SSFK 50
Rollenbau
Wheels
Single Flange-Steel, 970-33600 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/single_flange_steel_970_33600/ssf.prj},{NB=250 SSFK 50},{ORDERNO=250 SSFK 50},{WDWOF=250},{WDWF=290},{TRW=55},{WW=70},{LC=7340},{HW=70},{WB=Ball bearing},{BD=50},{VER=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
250 SSFK 50
ORDERNO
Article-number
250 SSFK 50
250 SSFK 50
WDWOF
Wheel-Ø without flange
250
250
mm
WDWF
Wheel-Ø with flange
290
290
mm
TRW
Tread width
55
55
mm
WW
Wheel width
70
70
mm
LC
Load capacity
7340
7340
kg
HW
Hub width
70
70
mm
WB
Wheel bearing
Ball bearing
Ball bearing
BD
Bore diameter
50
50
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求