目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
421857150000 Profildichtung (Type=2)
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Surface elements, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/flaechenelemente_zubehoer/profildichtungen.prj},{NB=421857150000#Profildichtung-Typ2},{ARTIKEL=Profildichtung},{ARTIKELHELP=Profildichtung-Typ2},{TYPE=2},{BEST=421857150000},{ABDICHTUNG=einseitig},{RKZEICHNR=X09330001},{L=50000},{NUTGEO=30. 40},{MAXLANG=150},{HINWEISVPE=keine},{WEEEE=DE71223010},{INFOWWW=Information},{GEWICHTF=0.032},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=76109090},{INFOPATHGER=https://www.rk-rose-krieger.com/fileadmin/catalogue/profiltechnik/bl_konstruktionsprofile_de.pdf#page=92},{INFOPATHGB=https://www.rk-rose-krieger.com/fileadmin/catalogue/profiltechnik/bl_konstruktionsprofile_en.pdf#page=92}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Profile seal - accessories
Bill of material
421857150000 Profildichtung (Type=2)
ARTIKEL
Article description
Profile seal
TYPE
Art der Dichtung
2
2
BEST
Order-no.
421857150000
421857150000
ABDICHTUNG
Wirkweise der Dichtung
unilaterally
unilaterally
L
Length
50000
50000
mm
NUTGEO
slot goemetry
30. 40
30. 40
MAXLANG
max. length
150
m
HINWEISVPE
Advise: Scale of pack quantities
none
WEEEE
Registration No. WEEE
DE71223010
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
CNSMASSEXACT
calculated Weight
1.600
1.600
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求