目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
40081641 Vario-Quick Halteblock S S
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Surface elements, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/flaechenelemente_zubehoer/vario_block_s.prj},{NB=40081641#VarioBlock-S},{IDNR=},{ARTIKEL=Vario-Quick Halteblock S},{TYPE=S},{TYPEHELP=VQ-HBL-S_30N},{NUT=30},{A=5},{B=18.50},{M=M4},{DH=0.000},{DT=0.000},{RF=1.000},{L1=7.000},{L2=14.000},{H1=3.500},{H2=4.500},{H3=0.500},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{CNSMASSEXACT=0.110},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=76109090},{BESTHELP=40081641},{HELP=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Vario-Quick Block S (with screw) - Assessories
Bill of material
40081641 Vario-Quick Halteblock S S
ARTIKEL
Article description
Vario-Quick Block S (with screw)
Vario-Quick Block S (with screw)
TYPE
Type / Size
S
S
BEST
Order-no.
40081641
40081641
NUT
slot goemetry
30
30
A
5
5
mm
B
18.50
18.50
mm
M
M4
M4
mm
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSMASSEXACT
Weight
0.110
0.110
kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求