目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
4004401# Abschlpl S30
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Profil covering
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/profilabdeckungen/abschl_pl.prj},{NB=4004401#_Abschlpl_S30},{BEST=4004401},{A=30},{B=30},{C=21},{D=21},{E=6.00},{A1=21.000},{A2=21.500},{B1=21.000},{B2=21.500},{B3=0.000},{B4=0.000},{B5=0.000},{M=0.000},{MT=0.000},{DM=5.500},{D1=0.000},{DA=4.300},{D5=3.300},{FLH=6.000},{FLB=10.000},{ZD=5.000},{ZT=8.500},{SKT=3.500},{SKR=3.800},{RPR=1.000},{RFL=1.000},{D66=0.000},{D11=0.000},{T11=3.000},{FASE=0.000},{CNSMASSEXACT=0.020},{ARTIKEL=Abschlussplatte},{TYPE=F-30},{TYPEHELP=S30},{RF=1},{MAT=GK Al Si12 Cu},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{ECLASS80=23-36-02-90},{WARENNUMMER=39162000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
RK Rose+Krieger
Description
End plate covers profile face - Accessories
Bill of material
4004401#_Abschlpl_S30
ARTIKEL
Article description
End plate
TYPE
Type
F-30
F-30
BEST
Order-no.
4004401
4004401
A
30
30
mm
B
30
30
mm
C
21
21
mm
D
21
21
mm
E
6.00
6.00
mm
CNSMASSEXACT
Weight
0.020
0.020
kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
39162000
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click me)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求