目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
QZD020471 RK SyncFlex H MultiLift/ Multilift II Produktlinie
RK Rose+Krieger
LINEAR - TECHNOLOGY
Lifting devices
Multilift
Accessories
Fixation
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/hubsaeulen/multilift/zubehoer/befestigung/syncflex_h.prj},{NB=QZD020471#SyncFlex-H-MultiLift/Multilift-II},{A=70},{B=280},{C=36},{D=260},{E=40},{F=10},{GSAM=115.000},{GSAM2=30.000},{GSD=6.000},{GSL=25.000},{GSINSW=3.000},{GSINT=3.700},{SKDKO1=20.000},{SKDKU1=10.000},{SKDKO2=16.000},{SKDKU2=8.000},{SKHZ=5.000},{SKDZ=13.000},{SDZ=8.000},{SLZ1=35.000},{SLZ2=0.000},{INT1O=7.500},{INT1U=5.200},{INT2=4.600},{INT3=4.000},{INSW1=6.000},{INSW2=5.000},{INSW3=0.000},{ULD=15.000},{ULH=1.600},{PH=8.000},{SDKO1O=27.300},{SDKO1U=22.730},{SDKU1=12.000},{SHZ1O=0.350},{SHZ1U=2.140},{SDKO2=19.000},{SDKU2=9.000},{SHZ2=3.000},{ZDAI1=30.000},{ZDAI2=20.000},{BAH1K=50.000},{BAV1K=35.000},{ARIA=5.000},{ARZK=8.000},{ARZK2=3.000},{ARIA1=100.000},{ARIA2=12.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK SyncFlex H - Hubsäule Befestigung
Bill of material
QZD020471 RK SyncFlex H MultiLift/ Multilift II Produktlinie
ARTIKEL
Article description
RK SyncFlex H
TYPE
Type
MultiLift/ Multilift II product line
MultiLift/ Multilift II product line
BEST
Order-no.
QZD020471
QZD020471
A
Width
70
70
mm
B
Auxillary dimension
280
280
mm
C
Height
36
mm
D
Bohrungsabstand in A
260
260
mm
E
Bohrungsabstand in B
40
40
mm
F
Diameter - drilled hole
10
mm
CNSMASSEXACT
Weight
2.700
2.700
kg
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-92-90
WARENNUMMER
customs tariff number
73089098
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求