目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
QZD100463 RK SyncFlex V RKPowerlift M
RK Rose+Krieger
LINEAR - TECHNOLOGY
Lifting devices
Multilift
Accessories
Fixation
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/hubsaeulen/multilift/zubehoer/befestigung/syncflex_vm.prj},{NB=QZD100463#SyncFlex-V-RKPowerliftM},{BEST=QZD100463},{A=200},{B=250},{D=180},{E=230},{D2=0},{E2=0},{ABSTD2MITTE=0},{G=10},{KORAD=5.000},{MSW=17.000},{MH=6.000},{BDA=8.500},{BDA2=11.000},{SDZ=0.000},{SKDZ=0.000},{SKHZ=0.000},{SLZ=0.000},{INTZ=0.000},{INSWZ=0.000},{ULD=0.000},{ULH=0.000},{ASZP=0.000},{SAZ1=0.000},{SAZ1M=0.000},{SAZ2=0.000},{SDKO=19.000},{ASKKP=1.100},{SKHKZ=0.400},{SLK=30.390},{SLKK=0.000},{SDK=8.000},{INTK=3.500},{INTK2=0.000},{INSWK=5.000},{INSWK2=0.000},{SAK1=111.000},{SAK1M=55.500},{SAK2=174.000},{SAK3=0.000},{SAK4=0.000},{ZHK=5.000},{ZDU=14.000},{ZHU=5.000},{SDM=16.000},{STM=5.000},{BDM=3.300},{ZDM=15.000},{ZHM=9.500},{SAM1=0.000},{SAM2=115.000},{PH=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK SyncFlex V mit Abdrückplatte - Hubsäule Befestigung
Bill of material
QZD100463 RK SyncFlex V RKPowerlift M
ARTIKEL
Article description
RK SyncFlex V
BEST
Order-no.
QZD100463
QZD100463
TYPE
Type
RKPowerlift M
RKPowerlift M
AUSF
Version
mit Abdrückplatte
A
Width
200
200
mm
B
Auxillary dimension
250
250
mm
C
Höhe (mit Abdrückplatte)
-
-
D
Bohrungsabstand in A
180
180
mm
E
Bohrungsabstand in B
230
230
mm
F
Höhe (ohne Abdrückplatte)
10-15
G
Diameter - drilled hole
10
mm
CNSMASSEXACT
Weight
0.000
0.000
kg
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-92-90
WARENNUMMER
customs tariff number
73089098
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求