目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
MEA3000AA0250
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Without screw / timing belt drive
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_ohneantrieb/mt_re_rollfuehrung_bg_assytable.prj},{NB=MEA3000AA0250#_0},{IDNR=},{ARTIKEL=Rollführung RE},{TYPE=RE 30},{HUB=0},{FPOS=0},{AUSFLR=Stahl},{AWLA=1},{AUSFFX=Welle, gehärtet},{GL=250.000},{B=210},{C=98},{D1=30},{D2=7},{F=86},{H=40},{I=200},{J=200},{K=140},{M1=225},{M2=196},{M3=56},{HUBMAX=3000},{MGL=5.700},{MHUB=1.100},{BRWB=25.000},{PPATH=schablonen/re_rollfuehrung_sbl.prj},{ECLASS80=23-30-17-02},{WARENNUMMER=84798997}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Twin tube guides – RE - Linear unit
Bill of material
MEA3000AA0250
IDNR
Order-No.
ARTIKEL
Article description
Rollführung RE
TYPE
Type
RE 30
RE 30
BEST
Order-no.
MEA3000AA0250
MEA3000AA0250
HUB
mm
Enter value for HUB
mm
cm
inch
ft
確定
FPOS
mm
AUSFLR
Ausführung Laufrolle
Stahl
AUSFF
Ausführung Führungskörper
Welle, gehaertet
AUSFFX
Führungskörper
Welle, gehärtet
GL
Basic length
250.000
250.000
mm
B
210
210
mm
C
98
98
mm
D2
7
mm
F
86
86
mm
H
40
40
mm
I
200
200
mm
J
200
200
mm
K
140
140
mm
M1
225
225
mm
M2
196
196
mm
M3
56
56
mm
HUBMAX
max. Travel
3000
mm
GEWICHTB
Calculated weight
5.700
5.700
kg
ECLASS80
eClass V 8.0
23-30-17-02
WARENNUMMER
Customs tariff number
84798997
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求