目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
E00017CEE Nutenstein -B- M3
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Timing belt linear units
Linearunit RK DuoLine Z
Accessories
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_zahnriemen/rk_duoline_z_3g/zubehoer_rk_duoline_z_3g/nutenst_b.prj},{NB=E00017CEE#Nutenstein-B-M3},{BEST=E00017CEE},{FNENN=3},{CNSMASSEXACT=0.010},{WERKSTOFF=0},{OBERFLAECHE=1},{FONT=2.500},{GN=3},{IDNR=},{ARTIKEL=Nutenstein -B-},{ARTIKELHELP=Nutenstein-B-M3},{TYPE=M3},{RKMATNR=P1206030A01_300},{CNSMAT=Stahl vezinkt},{NG=20},{AZ=10},{HINWEISVPE=Bitte beachten Sie die Liefereinheiten für diesen Artikel (siehe Katalog)},{CNSSTDDTIME=1 Woche},{INFOWWW=Information},{WARTUNGSINTVALL=Keine Notwendigkeit},{WEEE=DE71223010},{ECLASS80=23-36-02-90},{WARENNUMMER=84879090},{REACHWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{ROHSWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Slot stone -B- - Accessories
Bill of material
E00017CEE Nutenstein -B- M3
ARTIKEL
Article description
Slot stone -B-
TYPE
Type / Size
M3
M3
BEST
Order-no.
E00017CEE
E00017CEE
CNSMAT
Material
Zinc plated
NG
Slot goemetry
20
AZ
Bulk package
10
Stck.
HINWEISVPE
refrence to pack quantity
Please, follow the pack quantity of delivery for this article (see catalogue)
CNSMASSEXACT
Weight
0.010
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
WARTUNGSINTVALL
Maintenance interval for the item
No need
WEEE
Registration number WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84879090
REACHWWW
Certificate REACH
ROHSWWW
Certificate ROHS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求