目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
513000020300 Winkelklemmstück WKV 30
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Angle clamps
Multi-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/winkel_klem/mehrteilig/wkv_quad.prj},{NB=513000020300#quad_WKV 30},{CODE=513000020},{A=30.200},{B=30.200},{D=42.000},{L=56.000},{M=112.000},{P=42.000},{Q=7.000},{R=42.000},{SD=6.000},{SW=5.000},{SKD=10.000},{ST=6.000},{SB=10.500},{KM=1.000},{CNSMASSEXACT=634.00},{IDNR=},{ARTIKEL=Winkelklemmstück},{TYPE=WKV 30},{KLA=Edelstahlschrauben},{KLB=Edelstahlschrauben},{OFL=hell eloxiert},{ANFRAGE=schwarz eloxiert},{S=M6x25},{KLEMMHEBELSNR=9300101},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSSTDDTIME=2 Tage},{WEEE=DE71223010},{ECLASSV80=23-35-01-90},{WARENNUMMER=76169910},{ROHSWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
WKV - quad element - Solid Clamps
Bill of material
513000020300 Winkelklemmstück WKV 30
ARTIKEL
Article
Angle clamps
TYPE
Type
WKV 30
WKV 30
BEST
Order-no.
513000020300
513000020300
KLA
clamping A
Edelstahlschrauben
KLB
clamping B
Edelstahlschrauben
OFL
Surface
hell eloxiert
ANFRAGE
on request
Anodised black
A
clamp diameter
30.200
30.200
mm
B
clamp diameter B
30.200
30.200
mm
D
total high
42.000
42.000
mm
L
Total width
56.000
56.000
mm
M
total length
112.000
112.000
mm
P
distance fixing holes
42.000
42.000
mm
Q
distance drilled hole - outer edge
7.000
7.000
mm
R
auxillary dimension
42.000
42.000
mm
S
Screw
M6x25
M6x25
KLEMMHEBELSNR
Clamping Lever S
9300101
9300101
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMASSEXACT
Weight
634.00
634.00
kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 days after receipt of order
WEEE
Registration No. WEEE
DE71223010
ECLASSV80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate RoHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
ECLASS80
eClass V 8.0
23-35-01-90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求