目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
2130001002666 Winkelklemmstück WRT 30
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Angle clamps
Multi-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/winkel_klem/mehrteilig/wrt_bf.prj},{NB=2130001002666#BF-WinkelklemmstckWRT30},{CODE=213000100},{A=30.200},{B=30.200},{C=30.200},{D=48.000},{E=60.000},{F=16.000},{K=60.000},{L=180.000},{M=90.000},{P=44.000},{Q=8.000},{R=44.000},{T=44.000},{SW=5.000},{SD=6.000},{SKD=10.000},{SWM=10.000},{SB=10.500},{ST=6.500},{KM=1.000},{RADAUS=8.000},{AAL=60.000},{AAQ=33.000},{RADIN=7.000},{TA=17.000},{W=6.000},{ABA=1.000},{ABI=1.000},{CNSMASSEXACT=0.0},{IDNR=},{ARTIKEL=Winkelklemmstück },{ARTIKELHELP=WinkelklemmstckWRT30},{TYPE=WRT 30},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M6x40},{KLEMMHEBELSNR=9021401},{CNSMAT=Aluminium-Guss},{CNSSTDDTIME=2 Tage}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
WRT - block form - Solid Clamps
Bill of material
2130001002666 Winkelklemmstück WRT 30
ARTIKEL
article
Angle clamps
TYPE
Type
WRT 30
WRT 30
BEST
order-no.
2130001002666
2130001002666
KLAVIS
clamping A
Zinc plated screws
KLBVIS
clamping B
Zinc plated screws
OFLVIS
surface
ground finish
ANFRAGE
on request
Stainless Steel Screw
A
clamp diameter
30.200
30.200
mm
B
clamp diameter B
30.200
30.200
mm
C
clamp diameter B
30.200
30.200
mm
D
48.000
48.000
mm
E
total width
60.000
60.000
mm
F
distance fixing hole
16.000
16.000
mm
K
60.000
60.000
mm
L
total length
180.000
180.000
mm
M
fixing holes
90.000
90.000
mm
P
44.000
44.000
mm
Q
8.000
8.000
mm
R
distance fixing holes
44.000
44.000
mm
S
screw
M6x40
M6x40
T
44.000
44.000
mm
AAL
distance slot
60.000
60.000
mm
AAQ
notch distance
33.000
33.000
mm
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
weight
0.0
kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 Days
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs Tariff number
76169910
ROHSWWW
Certificate RoHS
;
REACHWWW
Certificate REACH
;
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求