目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
5130001003000 Winkelklemmstück WRT 30
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Angle clamps
Multi-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/winkel_klem/mehrteilig/wrt_quad.prj},{NB=5130001003000#quad_WRT 30},{CODE=513000100},{KM=1.000},{A=30.100},{B=30.100},{C=30.100},{D=42.000},{H=69.000},{L=56.000},{M=168.000},{P=42.000},{Q=7.000},{R=42.000},{SD=6.000},{SW=5.000},{SKD=10.000},{ST=6.000},{SB=10.500},{CNSMASSEXACT=0.70},{IDNR=},{ARTIKEL=Winkelklemmstück},{TYPE=WRT 30},{KLAVIS=Edelstahlschrauben},{KLBVIS=Edelstahlschrauben},{KLCVIS=Edelstahlschrauben},{OFLVIS=hell eloxiert},{ANFRAGE=schwarz eloxiert},{S=M6x25},{KLEMMHEBELSNR=9300101},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSSTDDTIME=2 Tage},{WEEE=DE71223010},{ECLASS80=23-35-01-90},{WARENNUMMER=76169910},{ROHSWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
WRT - quad element - Solid Clamps
Bill of material
5130001003000 Winkelklemmstück WRT 30
ARTIKEL
Article
Angle clamps
TYPE
Type
WRT 30
WRT 30
BEST
Order-no.
5130001003000
5130001003000
KLAVIS
clamping A
stainless steel screws
KLBVIS
clamping B
stainless steel screws
KLCVIS
clamping C
Edelstahlschrauben
OFLVIS
Surface
Anodised natural colour
ANFRAGE
on request
Anodised black
A
clamp diameter
30.100
30.100
mm
B
clamp diameter B
30.100
30.100
mm
C
clamp diameter C
30.100
30.100
mm
D
total high
42.000
42.000
mm
H
distance outer edge - center borehole
69.000
69.000
mm
L
Total width
56.000
56.000
mm
M
total length
168.000
168.000
mm
P
distance fixing holes
42.000
42.000
mm
Q
distance drilled hole - outer edge
7.000
7.000
mm
R
auxillary dimension
42.000
42.000
mm
S
Screw
M6x25
M6x25
KLEMMHEBELSNR
Clamping Lever S
9300101
9300101
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMASSEXACT
Weight
0.70
0.70
kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 days after receipt of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate RoHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求