目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
113000050200 Winkelklemmstück - WV 30
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Angle clamps
Multi-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/winkel_klem/mehrteilig/wv_if.prj},{NB=113000050200#IF-Winkelklemmstck-WV30},{CODE=113000050},{A=30.300},{B=30.300},{C=46.000},{D=45.000},{E=45.000},{G=100.000},{H=62.000},{L=108.000},{M=77.000},{Q=31.500},{R=46.000},{T=23.000},{U=46.000},{SD=8.000},{SW=13.000},{SWM=11.000},{ST=7.000},{SB=11.500},{SKL=5.300},{KM=1.000},{DU=16.000},{HU=1.600},{RFK=9.000},{W1=6.000},{W2=7.500},{TA=15.500},{TUM=10.000},{UBM=17.000},{CNSMASSEXACT=0.36},{IDNR=},{ARTIKEL=Winkelklemmstück},{ARTIKELHELP=Winkelklemmstck-WV30},{TYPE=WV 30},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M8x45},{KLEMMHEBELSNR=9022501},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSMAT=Aluminium-Guss}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
RK Rose+Krieger
Description
WV - industrial form - Solid Clamps
Bill of material
113000050200 Winkelklemmstück - WV 30
ARTIKEL
Article
Angle clamps
TYPE
Type
WV 30
WV 30
BEST
Order-no.
113000050200
113000050200
KLAVIS
Clamping A
Zinc plated screws
KLBVIS
Clamping B
Zinc plated screws
OFLVIS
Surface
Ground finish
ANFRAGE
On request
Stainless steel screws
A
clamp diameter A
30.300
30.300
mm
B
clamp diameter B
30.300
30.300
mm
C
distance clamp diameter
46.000
46.000
mm
D
Höhe rechteckiges Element
45.000
45.000
mm
E
width basic body
45.000
45.000
mm
G
distance clamping eye
100.000
100.000
mm
H
Total width
62.000
62.000
mm
L
Total length
108.000
108.000
mm
M
distance drilled hole A
77.000
77.000
mm
R
distance drilled hole - flange clamp
46.000
46.000
S
Screw
M8x45
M8x45
T
Screw
23.000
23.000
KLA
Clamping A
0.000
KLB
Clamping B
0.000
KLEMMHEBELSNR
Clamping Lever S
9022501
9022501
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
Weight
0.36
0.36
kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 Days after receipt of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求