目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
E R 2I 81 UC2A 6.1 B3 SM
Rossi
E series Coaxial gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/e04_riduttori_e_motoriduttori_coassiali/r2i_50_180_tab.prj},{NB=E_R_2I_81_UC2A_6.1_B3____SM},{IDNR=MIN},{GRANDEZZA=81},{ESECUZIONE=1},{FC=B3},{I=6.1},{EAS=0},{FB5M=0},{AGIT=0},{A=192},{B=123},{B1=87},{C=43.0},{C0=208},{D=48},{E=80},{F=14.0},{G1=22},{H=160},{H0=106},{K=16.0},{L=24.0},{L1=17},{M=215},{N=180},{P=250},{Q=4.0},{P1=200},{S=14},{T=226},{U=171},{U1=157},{W1=266},{MASS=35},{IX=6.1,7.64,9.79,13,15.7,20.7,20.8,26},{B3=3.10},{B6=4.30},{B8=4.3},{V5=5.50},{D0M=24},{D0V=19},{E0M=50},{E0V=40},{Y1M=360},{Y1V=350},{EAS1=0,'No',1,'Estremità albero lento speciale, D40'},{AGIT1= 0, 'No', 1, 'Esecuzione per agitatori'},{RID=10.455},{FLRID=9.443},{FLM=9.462},{SPECX=40.000},{PPATH=r2i_50_180_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Rossi
Description
R 2I 50...180 - Gear reducers R 2I 50...180
Bill of material
E_R_2I_81_UC2A_6.1_B3____SM
GRANDEZZA
Gear reducer size
81
81
ESECUZIONE
Gear reducer design
UC2A
UC2A
FC
Mounting position
B3
B6
B7
B8
V5
V6
B3
B6
B7
B8
V5
V6
I
Transmission ratio
6.100
7.640
9.790
13.000
15.700
20.700
20.800
26.000
6.100
7.640
9.790
13.000
15.700
20.700
20.800
26.000
EAS
Non-standard low speed shaft end
No
Non-standard low speed shaft end, D40
No
Non-standard low speed shaft end, D40
FB5M
Oversized B5 flange
No
Oversized B5 flange
No
Oversized B5 flange
AGIT
Design for agitators
No
Design for agitators
No
Design for agitators
A
192
192
mm
B
123
123
mm
B1
87
87
mm
C
43.0
43.0
mm
C0
208
208
mm
D
48
48
mm
E
80
80
mm
D0
24
24
mm
E0
50
50
mm
Y1
360
360
mm
F
14.0
14.0
mm
G1
22
22
mm
H
h11
160
160
mm
H0
h11
106
106
mm
K
16.0
16.0
mm
L
24.0
24.0
mm
L1
17
17
mm
M
215
215
mm
N
h6
180
180
mm
P
250
250
mm
Q
4.0
4.0
mm
P1
200
200
mm
S
14
14
mm
T
226
226
mm
U
171
171
mm
U1
157
157
mm
W1
266
266
mm
MASS
Mass
35
35
kg
OLIO
Oil quantity
3.10
3.10
l
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求