目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CDDN.32x160
Royme
DIE GUIDING
02 PILLARS
Powered by
CAD模型選擇
{royme/die_guiding/02_pillars/guide_pillar_double_diameter_cddn.prj},{NB=CDDN.32x160},{D1=32},{D2=48},{D3=52},{L1=54},{R=31.5},{L=160},{LX=160,180,200,220,240},{MAT=Case Hardened Steel},{HAR=61-63 HRC},{CH1=6.000},{R1=3.0},{INFO=Assembly recommendation with 3x BRE 5 + TCC M5x12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Royme
Description
CDDN - GUIDE PILLAR
Bill of material
CDDN.32x160
CODE
Code
CDDN.32x160
CDDN.32x160
D1
Diameter
32
32
mm
D2
48
48
mm
D3
52
52
mm
L1
54
54
mm
R
31.5
31.5
mm
L
160
180
200
220
240
160
180
200
220
240
mm
MAT
Material
Case Hardened Steel
HAR
Hardness
61-63 HRC
INFO
Information
Assembly recommendation with 3x BRE 5 + TCC M5x12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求