目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CJIV.40x75
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_for_ball_cage_cjiv.prj},{NB=CJIV.40x75},{COL=32},{D1=40},{D2=48},{D3=53},{D4=56},{L1=30},{R=33.5},{L=75},{MAT=Case Hardened Steel},{HAR=62-63 HRC},{INFO=Assembly recommendation :D1 < 38: 3x BREI 6 + TCI M6x15;D1 ≥ 38: 4x BREI 6 + TCI M6x15},{STD=ISO 9448-7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Royme
Description
CJIV - GUIDE BUSH FOR BALL CAGE
Bill of material
CJIV.40x75
CODE
Code
CJIV.40x75
CJIV.40x75
COL
Pillar diameter Ø
32
32
mm
D1
Inner diameter
40
40
mm
D2
External diameter
48
48
mm
D3
53
53
mm
D4
56
56
mm
L1
30
30
mm
R
Radius
33.5
33.5
mm
L
Length
75
75
mm
MAT
Material
Case Hardened Steel
HAR
Hardness
62-63 HRC
INFO
Information
Assembly recommendation :D1 < 38: 3x BREI 6 + TCI M6x15;D1 ≥ 38: 4x BREI 6 + TCI M6x15
STD
Standard
ISO 9448-7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求