目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
SEAM-20-01-L-06-1-RA-GP-TR
Samtec
Connectors
High Speed Board-To-Board
High Density Arrays
SEARAY™ High Speed Cable Assemblies
Powered by
CAD模型選擇
{samtec/connectors/high_speed_btb/high_density_arrays/searay/seam_ra_asmtab.prj},{NB=SEAM-20-01-L-06-1-RA-GP-TR},{POS=20},{LS=-01},{PLOPT=L},{NR=06 - Six Rows},{NR1=06},{ST=1},{LOPT=GP},{POPT=0},{M=0.311},{J=2.25},{L2=0.113},{L3=0.033},{H2=0.179},{L4=0.033},{L5=0.055},{L6=0.050},{H3=0.050},{M2=1.270},{M3=2.870},{C=0.305},{PPATH=seam_ra_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Samtec
描述
SEAM RA Series - SEAM RA Series - .050'' (1.27 mm) High Density Right Angle Open Pin Field
明細表
SEAM-20-01-L-06-1-RA-GP-TR
PN
Part Number
SEAM-20-01-L-06-1-RA-GP-TR
SEAM-20-01-L-06-1-RA-GP-TR
POS
Number of Positions
20 pins
30 pins
40 pins
50 pins
20 pins
30 pins
40 pins
50 pins
LS
Lead Style
-01
PLOPT
Plating Specification
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
-S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
-S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
NR
Number of Rows
06 - Six Rows
06 - Six Rows
ST
Solder Type
-1 = 63% Tin / 37% Lead Charge Tail
-2 = 95.5% Tin / 3.8% Silver / 0.7% Copper Lead Free Charge Tail
-1 = 63% Tin / 37% Lead Charge Tail
-2 = 95.5% Tin / 3.8% Silver / 0.7% Copper Lead Free Charge Tail
LOPT
Options
-GP = Guide Post Hole (Standard)
Not Selected
-GP = Guide Post Hole (Standard)
Not Selected
POPT
Pick and Place Pad
Not Selected
-K = Polyimide film Pick and Place Pad
Not Selected
-K = Polyimide film Pick and Place Pad
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求