目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
QTH-030-01-F-D
Samtec
Connectors
High Speed Board-To-Board
Mezzanine Strips
Q Strip® High Speed Interconnects
Powered by
CAD模型選擇
{samtec/connectors/high_speed_btb/mezzanine_strips/q_strip/qth_asmtab.prj},{NB=QTH-030-01-F-D},{SERIES=QTH},{POS=-030},{LS=-01},{PLOPT=-F},{ROW=-D: Double},{ROWD=-D},{LCOPT=},{AOPT=},{GPOPT=},{FLOPT=},{RT1OPT=},{LOPT=},{KOPT=},{TROPT=},{PPATH=parts/qth_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
QTH Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Header
明細表
QTH-030-01-F-D
PN
Part Number
QTH-030-01-F-D
SERIES
Series
QTH
POS
No. of Positions
-030
-060
-090
Non-standard option - Please contact SAMTEC: -120
Non-standard option - Please contact SAMTEC: -150
-030
-060
-090
Non-standard option - Please contact SAMTEC: -120
Non-standard option - Please contact SAMTEC: -150
LS
Lead Style
-01: .1680" [4.267 mm]
-02: .2861" [7.264 mm]
-03: .4043" [10.269 mm]
-04: .6001" [15.246 mm]
-05: .7181" [18.240 mm]
-07: .9542" [24.237 mm]
-09: .5224" [13.269 mm]
Non-standard option - Please contact SAMTEC: -06: .8361" [21.237 mm]
Non-standard option - Please contact SAMTEC: -08: 1.1511" [29.238 mm]
Non-standard option - Please contact SAMTEC: -10: .5618" [14.269 mm]
-01: .1680" [4.267 mm]
-02: .2861" [7.264 mm]
-03: .4043" [10.269 mm]
-04: .6001" [15.246 mm]
-05: .7181" [18.240 mm]
-07: .9542" [24.237 mm]
-09: .5224" [13.269 mm]
Non-standard option - Please contact SAMTEC: -06: .8361" [21.237 mm]
Non-standard option - Please contact SAMTEC: -08: 1.1511" [29.238 mm]
Non-standard option - Please contact SAMTEC: -10: .5618" [14.269 mm]
PLOPT
Plating Specification
-F - 3µ" selective gold in contact area, Matte Tin on tail
-L - 10µ" selective gold in contact area, Matte Tin on tail
-C - 50µ" selective gold in contact area, Matte Tin on tail
Non-standard option - Please contact SAMTEC: -H - 30µ" gold in contact area, 3µ" gold on tail
-F - 3µ" selective gold in contact area, Matte Tin on tail
-L - 10µ" selective gold in contact area, Matte Tin on tail
-C - 50µ" selective gold in contact area, Matte Tin on tail
Non-standard option - Please contact SAMTEC: -H - 30µ" gold in contact area, 3µ" gold on tail
ROW
Row Specification
-D: Double
LCOPT
Locking Clips
Not Selected
Non-standard option - Please contact SAMTEC: -LC - Locking Clips
Not Selected
Non-standard option - Please contact SAMTEC: -LC - Locking Clips
AOPT
Alignment Pins
Not Selected
-A - Alignment Pins
Not Selected
-A - Alignment Pins
GPOPT
Guide Posts
Not Selected
Non-standard option - Please contact SAMTEC: -GP - Guide Posts
Not Selected
Non-standard option - Please contact SAMTEC: -GP - Guide Posts
FLOPT
Friction Locks
Not Selected
Non-standard option - Please contact SAMTEC: -FL - Friction Locks
Not Selected
Non-standard option - Please contact SAMTEC: -FL - Friction Locks
RT1OPT
Retention Option
Not Available
Not Available
LOPT
Latching Option
Not Selected
-L - Latching Option
Not Selected
-L - Latching Option
KOPT
Pick & Place Option
Not Selected
-K - Polyimide Film
Not Selected
-K - Polyimide Film
TROPT
Packaging Options
Blank: Trays
-TR - Tape & Reel
-FR - Full Reel
Blank: Trays
-TR - Tape & Reel
-FR - Full Reel
A
Overall Height
0.1680
Inch
H
Mated Height with QSH
0.1970
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求