目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
QRM8-026-02.0-L-D-A
Samtec
Connectors
Rugged / Power
Micro Rugged Systems
Q Rate® Slim, Rugged High Speed Interconnects
Powered by
CAD模型選擇
{samtec/connectors/rugged_power/micro_rugged_systems_2/q_rate/qrm8_asmtab.prj},{NB=QRM8-026-02.0-L-D-A},{SERIES=QRM8},{POS=026},{LS=02},{PLOPT=L},{ROW=-D = Double Vertical Row},{AOPT=-A = Alignment Pin},{GPOPT=},{PPOPT=},{TROPT=},{PPATH=parts/qrm8_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
QRM8 Series - QRM8 Series - (0,80 mm) .0315" Slim Body Ground Plane Header
明細表
QRM8-026-02.0-L-D-A
PN
Part Number
QRM8-026-02.0-L-D-A
SERIES
Series
QRM8
POS
Number of Positions
-026
-052
-078
-026
-052
-078
LS
Lead Style
-02.0 = 2mm
-05.0 = 5mm
-07.0 = 7mm
-02.0 = 2mm
-05.0 = 5mm
-07.0 = 7mm
PLOPT
Plating Option
-L = Light Selective Gold in Contact Area, Matte Tin on Tail.
-S = Selective Gold in Contact Area, Matte Tin on Tail.
-L = Light Selective Gold in Contact Area, Matte Tin on Tail.
-S = Selective Gold in Contact Area, Matte Tin on Tail.
ROW
Row Option
-D = Double Vertical Row
AOPT
Alignment Pins
-A = Alignment Pin
GPOPT
Guide Post
Not Selected
-GP = Guide Post
Not Selected
-GP = Guide Post
PPOPT
Pick and Place Pad
Not Selected
-K = Polyamide Film Pad
Not Selected
-K = Polyamide Film Pad
TROPT
Pakcaging Options
Blank: Trays
-TR = Tape and Reel
-FR = Full Reel qty. Tape & Reel
Blank: Trays
-TR = Tape and Reel
-FR = Full Reel qty. Tape & Reel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求