您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
Rugged Tiger Eye™ Systems
Samtec
Connectors
Rugged / Power
Micro Rugged Systems
Powered by
CAD模型選擇
SFML Series - SFML Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ S...
08.07.2024
SFC - SFC Series - (1,27 mm) .050" Cost Saving Reliable Socket
10.07.2024
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
03.07.2024
SFMC - SFMC Series - (1,27 mm) .050" Flexible Pin Count Tiger Eye™ Sockets
08.07.2024
SMM - SMM Series - (1,27 mm) .050" Tiger Eye™ Socket Strip
05.07.2024
TFC - TFC Series - (1.27 mm) .050" Cost Saving Reliable Header
10.07.2024
SEM Series - SEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Socket
02.11.2021
TEM Series - TEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Header
02.11.2021
TMM Series - 2,00 mm Low Profile Terminal Strip
07.04.2020
SFMH - SFMH Series - (1,27 mm) .050" High Reliable Horizontal SMT
02.11.2021
FSH Series - .050" Shrouded Horizontal Surface Mount Terminal Strip
02.11.2021
MOLC Series - MOLC Series - .050" FOURRAY Quad Row Terminal
02.11.2021
FOLC Series - FOLC Series - (1,27 mm) .050" Quad Row Tiger Eye™ Sockets
02.11.2021
T2M Series - 2.00 mm Tiger Eye PCB Mount Terminal Strip
11.07.2024
S2M Series - S2M Series - (2,00 mm) .0787" High Reliability Cable Socket
02.11.2021
SEML Series - SEML Series - (0,80 mm) .0315" Micro Tiger Eye™ Socket (Fric...
02.11.2021
SEMS Series - SEMS Series - (0,80 mm) .0315" Micro Tiger Eye™ Socket (Slim...
02.11.2021
TEMS Series - TEMS Series - (0,80 mm) .0315" Micro Tiger Eye™ Header
02.11.2021
TFML Series - TFML Series - (1.27 mm) .050" Tiger Eye™ SMT & Through Hole H...
13.02.2024
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
03.07.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.