GTE4255
Sati
Couplings
Torsional couplings
Powered by
CAD模型選擇
{sati/giunti/y-giuntielastici/sg_t_asmtab.prj},{NB=GTE4255},{SC=Semi-coupling taper bored E},{CODE=GTE4255},{MAT=Cast iron EN-GJL-250 UNI EN 1566},{TYPE=SGT-T 42-55 TL},{DA=10},{DB=42},{B=1610},{H1=26},{DE=95},{E=26},{F=46},{D=94},{N=20},{S=3.0},{H=78},{H2=16},{WEIGHT1=0.066},{WEIGHT2IE=1.40},{J=36},{VER=3},{PPATH=sg_t_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Sati
Description
Torsional flexible couplings SG-T for taper bushes
Bill of material
GTE4255
SC
Semi - coupling
Semi-coupling taper bored E
Semi-coupling taper bored E
CODE
Code
GTE4255
GTE4255
MAT
Material
Cast iron EN-GJL-250 UNI EN 1566
Cast iron EN-GJL-250 UNI EN 1566
TYPE
Type
SGT-T 42-55 TL
SGT-T 42-55 TL
DA
Bore dA max.
10
10
mm
DB
Bore dB max.
42
42
mm
B
Bush
1610
1610
mm
H1
26
26
mm
DE
De
95
95
mm
E
26
26
mm
F
46
46
mm
D
94
94
mm
N
20
20
mm
S
3.0
3.0
mm
H
h
78
78
mm
H2
16
16
mm
WEIGHT1
Elastic spider element weight
0.066
0.066
kg
WEIGHT2IE
Max bore for hubs I/E weight
1.40
1.40
kg
J
Moment of inertia
36
36
kg*cm^2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求