目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Vertical drain 200/250/0,6/316/BA/IC5k50
Schiedel
Stainless steel system
ICS5000 50 Ø80-Ø600
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ic5k50/inner_liners_pipe_vertical_drain_k50.prj},{NB=Vertical_drain 200/250/0,6/316/BA/IC5k50(a)(400)},{IDNR=},{MAT=114643},{EAN=4037494926031},{SYS=IC5k50},{SAP=Vertical_drain 200/250/0,6/316/BA/IC5k50},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=300},{A=205},{NL=250},{ML=316},{SL=BA},{WG=3.21},{SHORT=200/250/0,6/316/BA/IC5k50},{VERS=6},{VERS2=1},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Schiedel
Description
Vertical Drain Pipe - IC5K50
Bill of material
Vertical_drain 200/250/0,6/316/BA/IC5k50
MAT
Material
114643
114643
EAN
EAN/UPC-Code
4037494926031
4037494926031
SYS
System
IC5k50
SAP
Shorttext
Vertical_drain 200/250/0,6/316/BA/IC5k50
Vertical_drain 200/250/0,6/316/BA/IC5k50
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
200
200
mm
EXT
ext Ø
300
300
mm
A
205
mm
NL
Nominal length
250
mm
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
3.21
3.21
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求