目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Bend 230/30/0,5/316/BA/ICS25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/30_bend_locking_bend.prj},{NB=Bend 230/30/0,5/316/BA/ICS25(a)(400)(114518)},{MAT=114518},{EAN=4037494920336},{DC=GB},{SYS=ICS25},{SAP=Bend 230/30/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=230},{EXT=280},{A=80},{B=120},{W1=30},{ML=316},{SL=BA},{WG=2.25},{INTX=229.900},{EXTX=281.300},{AX=79.883},{BX=120.401},{MEAS1=0.000},{MEAS2=0.000},{SHORT=230/30/0,5/316/BA/ICS25},{VERS=1},{VERS1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
Company
Schiedel
Description
Bend 30° - ICS 25
Bill of material
Bend 230/30/0,5/316/BA/ICS25
MAT
Material
114518
114518
EAN
EAN/UPC-Code
4037494920336
4037494920336
SYS
System
ICS25
SAP
Shorttext
Bend 230/30/0,5/316/BA/ICS25
Bend 230/30/0,5/316/BA/ICS25
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
230
230
mm
EXT
ext Ø
280
280
mm
A
80
80
mm
B
120
120
mm
W1
30
°
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
2.25
2.25
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求