目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
AS terminal.w.mesh 200/-/-/316/BA/ICS25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/as_terminal_w_mesh.prj},{NB=AS_terminal.w.mesh 200/-/-/316/BA/ICS25(a)(400)(116970)},{MAT=116970},{EAN=4037494439302},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,GB},{SYS=ICS25},{SAP=AS_terminal.w.mesh 200/-/-/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=250},{A=240},{B=290},{D1=400},{ML=316},{SL=BA},{WG=3.18},{SHORT=200/-/-/316/BA/ICS25},{VA=183},{D3=300},{VRB1=29}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Schiedel
Description
Anti-Splash Terminal with Mesh - ICS 25
Bill of material
AS_terminal.w.mesh 200/-/-/316/BA/ICS25
MAT
Material
116970
116970
EAN
EAN/UPC-Code
4037494439302
4037494439302
SYS
System
ICS25
SAP
Shorttext
AS_terminal.w.mesh 200/-/-/316/BA/ICS25
AS_terminal.w.mesh 200/-/-/316/BA/ICS25
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
200
200
mm
EXT
ext Ø
250
250
mm
A
240
240
mm
B
290
290
mm
D1
400
400
mm
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
3.18
3.18
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求