目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Tee 150/90/0,6/316/MA/PPL06
Schiedel
Stainless steel system
PrimaPlus Ø80-Ø300
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/primaplus/90_degree_tee.prj},{NB=Tee 150/90/0,6/316/MA/PPL06(a)(400)(106502)},{MAT=106502},{EAN=4037494147085},{SYS=PPL06},{SAP=Tee 150/90/0,6/316/MA/PPL06},{LODDEST=a},{LODLEVEL=400},{INT=150},{A=325},{B=137.5},{C=109},{ML=316},{SL=BA},{WG=1.00},{SHORT=150/90/0,6/316/MA/PPL06},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU},{AUTODIM=1.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Schiedel
Description
Vertical Tee - PPL06
Bill of material
Tee 150/90/0,6/316/MA/PPL06
MAT
Material
106502
106502
EAN
EAN/UPC-Code
4037494147085
4037494147085
SYS
System
PPL06
SAP
SAP Shorttext
Tee 150/90/0,6/316/MA/PPL06
Tee 150/90/0,6/316/MA/PPL06
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
150
150
mm
A
325
325
mm
B
137.5
137.5
mm
C
109
109
mm
ML
Material / Liner
316
SL
Surface Liner
BA
WG
Weight
1.00
1.00
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求