目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.02.02.00600 SMP 30 NO AS RD
Schmalz
Vacuum Components
Vacuum generators
Compact Ejectors
Compact Ejectors SCP / SMP
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/kompaktejektoren/kompaktejektoren_scp_smp/10_02_02_00600.prj},{NB=SCHMALZ 10.02.02.00600 SMP 30 NO AS RD},{NAME=10_02_02_00600},{INAME=10_02_02_00600},{SHA256=JqY8B7gbS5uAJKTL3PORzFrIxECvuXiFplkUVfZGHl4=},{NNCUSTOM=SMP 30 NO AS RD},{NTCUSTOM=Kompaktejektor},{NBCUSTOM=SMP 30 NO AS RD},{LINACUSTOM=SMP 30 NO AS RD},{ARTNR=10.02.02.00600},{C114=22},{C127=5.5},{C132=G1/4\"-IG},{C135=G3/8\"-IG},{C117=54},{C115=196.5},{C116=73.5},{C622=20.1},{C111=112.5},{C109=129},{C110=37.5},{C628=49.5},{C629=69.5},{C625=12},{C172=3},{C489=85},{C882=200},{C883=12},{C874=420},{C875=25.2},{C870=220},{C573=82},{C574=82},{C2201=5,0 ... 6,0},{C456=9},{C458=11},{C576=0.485},{C2220=0 ... 45},{C420=Stromlos offen},{C2202=72,5 ... 87,0},{C2203=7.062},{C2204=14.831},{C2205=7.769}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCP / SMP - SMP 30 NO AS RD
Bill of material
SCHMALZ 10.02.02.00600 SMP 30 NO AS RD
NAME
Name
10_02_02_00600
NNCUSTOM
SMP 30 NO AS RD
NTCUSTOM
Kompaktejektor
NBCUSTOM
SMP 30 NO AS RD
LINACUSTOM
SMP 30 NO AS RD
ARTNR
Order number
10.02.02.00600
C114
B
22
mm
C127
d
5.5
mm
C132
G1
G1/4"-IG
C135
G2
G3/8"-IG
C117
H
54
mm
C115
H1
196.5
mm
C116
H2
73.5
mm
C622
H3
20.1
mm
C111
L
112.5
mm
C109
L1
129
mm
C110
L2
37.5
mm
C628
X1
49.5
mm
C629
X2
69.5
mm
C625
Y1
12
mm
C172
Düsendurchmesser
3
mm
C489
Evakuierungsgrad
85
%
C882
Saugvermögen (max)
200
l/min
C883
Saugvermögen (max)
12
mł/h
C874
Luftverbrauch (Saugen)
420
l/min
C875
Luftverbrauch (Saugen)
25.2
mł/h
C870
Luftverbrauch (Abblasen) (max)
220
l/min
C573
Schallpegel (angesaugt)
82
dB
C574
Schallpegel (frei)
82
dB
C2201
Druckbereich (Betriebsdruck)
5,0 ... 6,0
bar
C456
Schlauchinnendurchm. (empf.) Druckluft
9
mm
C458
Schlauchinnendurchm. (empf.) Vakuum
11
mm
C576
Weight
0.485
kg
C2220
Umgebungstemperatur
0 ... 45
°C
C420
Steuerung
Stromlos offen
C2202
Druckbereich (Betriebsdruck)
72,5 ... 87,0
psi
C2203
Saugvermögen (max)
7.062
cfm
C2204
Luftverbrauch (Saugen)
14.831
cfm
C2205
Luftverbrauch (Abblasen)
7.769
cfm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求