目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.02.02.03801 SXMPi 25 NO Q M12-8
Schmalz
Vacuum Components
Vacuum generators
Compact Ejectors
Compact Ejectors X-Pump SXPi / SXMPi with IO-Link
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/kompaktejektoren/kompaktejektoren_x_pump_sxpi_sxmpi_mit_io_link/10_02_02_03801.prj},{NB=SCHMALZ 10.02.02.03801 SXMPi 25 NO Q M12-8},{NAME=10_02_02_03801},{INAME=10_02_02_03801},{SHA256=FqBD1tZnbts5geITuAII4LMq5NpWyGolUVlrCqFAl/k=},{NNCUSTOM=SXMPi 25 NO Q M12-8},{NTCUSTOM=Schmalz X-Pump},{NBCUSTOM=SXMPi 25 NO Q M12-8},{LINACUSTOM=SXMPi 25 NO Q M12-8},{ARTNR=10.02.02.03801},{C114=39},{C127=5.5},{C135=M12x1-AG},{C117=146},{C115=160},{C116=54},{C622=6},{C111=210},{C110=5},{C617=97},{C628=89},{C625=10},{C451=2,5 mm},{C489=85},{C882=185},{C883=11.1},{C874=290},{C875=17.4},{C870=320},{C493=-850},{C574=67},{C2201=3,0 ... 6,0},{C456=8},{C458=9},{C576=0.96},{C2220=0 ... 50},{C2202=43,5 ... 87,0},{C2203=6.533},{C2204=10.241},{C2206=-25.1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors X-Pump SXPi / SXMPi with IO-Link - SXMPi 25 NO Q M12-8
Bill of material
SCHMALZ 10.02.02.03801 SXMPi 25 NO Q M12-8
NAME
Name
10_02_02_03801
NNCUSTOM
SXMPi 25 NO Q M12-8
NTCUSTOM
Schmalz X-Pump
NBCUSTOM
SXMPi 25 NO Q M12-8
LINACUSTOM
SXMPi 25 NO Q M12-8
ARTNR
Order number
10.02.02.03801
C114
B
39
mm
C127
d
5.5
mm
C135
G2
M12x1-AG
C117
H
146
mm
C115
H1
160
mm
C116
H2
54
mm
C622
H3
6
mm
C111
L
210
mm
C110
L2
5
mm
C617
L3
97
mm
C628
X1
89
mm
C625
Y1
10
mm
C451
Düsengröße
2,5 mm
C489
Evakuierungsgrad
85
%
C882
Saugvermögen (max)
185
l/min
C883
Saugvermögen (max)
11.1
mł/h
C874
Luftverbrauch (Saugen)
290
l/min
C875
Luftverbrauch (Saugen)
17.4
mł/h
C870
Luftverbrauch (Abblasen) (max)
320
l/min
C493
Vacuum (max)
-850
mbar
C574
Schallpegel (frei)
67
dB
C2201
Druckbereich (Betriebsdruck)
3,0 ... 6,0
bar
C456
Schlauchinnendurchm. (empf.) Druckluft
8
mm
C458
Schlauchinnendurchm. (empf.) Vakuum
9
mm
C576
Weight
0.96
kg
C2220
Umgebungstemperatur
0 ... 50
°C
C2202
Druckbereich (Betriebsdruck)
43,5 ... 87,0
psi
C2203
Saugvermögen (max)
6.533
cfm
C2204
Luftverbrauch (Saugen)
10.241
cfm
C2206
Vacuum (max)
-25.1
inHg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求