目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.04.02.00055 SGBL-DG-490-370-7.5-ER
Schmalz
Vacuum Components
Vacuum generators
Vacuum Blowers
Vacuum Blowers SGBL-DG with Electro-Pneumatic Reversing
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/vakuum_geblaese/vakuum_geblaese_sgbl_dg_mit_elektropneum_reversierung/10_04_02_00055.prj},{NB=SCHMALZ 10.04.02.00055 SGBL-DG-490-370-7.5-ER},{NAME=10_04_02_00055},{INAME=10_04_02_00055},{SHA256=TXBhBq7W1NqU+Pwx3jxwB93O6e76+Oh4zmnR1ksssHU=},{NNCUSTOM=SGBL-DG-490-370-7.5-ER},{NTCUSTOM=Vakuumgebläse},{NBCUSTOM=SGBL-DG-490-370-7.5-ER},{LINACUSTOM=SGBL-DG-490-370-7.5-ER},{ARTNR=10.04.02.00055},{C114=656},{C127=15},{C120=76},{C135=G2-1/2\"-AG},{C117=567},{C111=1200},{C628=280},{C625=365},{C885=490},{C493=-370},{C522=400},{C524=690},{C529=16.7},{C531=9.6},{C520=7.5},{C966=0.32},{C2239=2,0 ... 8,0},{C543=50},{C449=IP 55},{C576=200},{C953=79},{C2206=-10.926}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Blowers SGBL-DG with Electro-Pneumatic Reversing - SGBL-DG-490-370-7.5-ER
Bill of material
SCHMALZ 10.04.02.00055 SGBL-DG-490-370-7.5-ER
NAME
Name
10_04_02_00055
NNCUSTOM
SGBL-DG-490-370-7.5-ER
NTCUSTOM
Vakuumgebläse
NBCUSTOM
SGBL-DG-490-370-7.5-ER
LINACUSTOM
SGBL-DG-490-370-7.5-ER
ARTNR
Order number
10.04.02.00055
C114
B
656
mm
C127
d
15
mm
C120
D2
76
mm
C135
G2
G2-1/2"-AG
C117
H
567
mm
C111
L
1200
mm
C628
X1
280
mm
C625
Y1
365
mm
C885
Saugvermögen (50 Hz)
490
mł/h
C493
Vacuum (max)
-370
mbar
C522
Spannung (Dreieckschaltung)
400
V
C524
Spannung (Sternschaltung)
690
V
C529
Nennstrom (Dreieckschaltung)
16.7
A
C531
Nennstrom (Sternschaltung)
9.6
A
C520
Nennleistung (50 Hz)
7.5
kW
C966
Stromaufnahme
0.32
A
C2239
Steuerdruckbereich
2,0 ... 8,0
bar
C543
Netzfrequenz
50
Hz
C449
Protection class
IP 55
C576
Weight
200
kg
C953
Schallpegel (50 Hz)
79
dB
C2206
Vacuum (max)
-10.926
inHg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求