Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB HT2 (1.5 Folds) - SAB 22 HT2-65 G1/4-AG
Bill of material
SCHMALZ 10.01.06.02420 SAB 22 HT2-65 G1/4-AG
NAME
Name
10_01_06_02420
NNCUSTOM
SAB 22 HT2-65 G1/4-AG
NTCUSTOM
Balgsauggreifer HT2 (rund)
NBCUSTOM
SAB 22 HT2-65 G1/4-AG
LINACUSTOM
SAB 22 HT2-65 G1/4-AG
ARTNR
Order number
10.01.06.02420
C124
dn
3.5 mm
C119
D1
22 mm
C1688
Dmax(S)
24 mm
C614
Ds
20.6 mm
C132
G1
G1/4"-AG
C117
H
25 mm
C133
LG1
10 mm
C140
SW1
16 mm
C171
Z
5.8 mm
C556
Saugkraft
16 N
C551
Abreißkraft
24 N
C681
Querkraft
17 N
C683
Volumen
1.5 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
22
C2195
Connection
G1/4"-AG
C444
Saugerwerkstoff
Hochtemp. Material HT2
C445
Werkstoffhärte
65 °Sh
C575
Weight
15.7 g
C1432
Faltenanzahl
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型