Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPU - SPU 300 NBR-55 G1/2-IG
Bill of material
SCHMALZ 10.01.01.01134 SPU 300 NBR-55 G1/2-IG
NAME
Name
10_01_01_01134
NNCUSTOM
SPU 300 NBR-55 G1/2-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPU 300 NBR-55 G1/2-IG
LINACUSTOM
SPU 300 NBR-55 G1/2-IG
ARTNR
Order number
10.01.01.01134
C127
d
34 mm
C126
d2
253 mm
C146
d3
226.5 mm
C1688
Dmax(S)
320 mm
C614
Ds
300 mm
C132
G1
G1/2"-IG
C135
G2
G1/2"-IG
C117
H
25 mm
C115
H1
26.5 mm
C110
L2
76 mm
C133
LG1
13.5 mm
C136
LG2
15 mm
C171
Z
6 mm
C556
Saugkraft
3810 N
C1369
Saugkraft d2
3010 N
C683
Volumen
491 cmł
C462
Werkstückradius (min) (konvex)
3500 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
300
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
2200 g
C1432
Faltenanzahl
0
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD