目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.05.03.00128 SVKG G1/8-AG
Schmalz
Vacuum Components
Valve Technology
Check Valves and Flow Restrictors
Check Valves SVK, SVKG, SVV
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/ventiltechnik/stroemungsventile_und_stroemungswiderstaende/stroemungsventile_svk_svkg_svv/10_05_03_00128.prj},{NB=SCHMALZ 10.05.03.00128 SVKG G1/8-AG},{NAME=10_05_03_00128},{INAME=10_05_03_00128},{SHA256=+uXQERpZVgnB7/SoEjMJpke8dHsKH9GDwLz5vfF5hig=},{NNCUSTOM=SVKG G1/8-AG},{NTCUSTOM=Strömungsventil},{NBCUSTOM=SVKG G1/8-AG},{LINACUSTOM=SVKG G1/8-AG},{ARTNR=10.05.03.00128},{C132=G1/8\"-IG},{C135=G1/8\"-AG},{C111=26},{C133=8.5},{C136=8},{C140=14},{C863=0.14},{C862=2.3},{C865=0.15},{C864=2.5},{C909=18.6},{C908=310},{C575=11.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Check Valves SVK, SVKG, SVV - SVKG G1/8-AG
Bill of material
SCHMALZ 10.05.03.00128 SVKG G1/8-AG
NAME
Name
10_05_03_00128
NNCUSTOM
SVKG G1/8-AG
NTCUSTOM
Strömungsventil
NBCUSTOM
SVKG G1/8-AG
LINACUSTOM
SVKG G1/8-AG
ARTNR
Order number
10.05.03.00128
C132
G1
G1/8"-IG
C135
G2
G1/8"-AG
C111
L
26
mm
C133
LG1
8.5
mm
C136
LG2
8
mm
C140
SW1
14
mm
C863
Saugleistung für pu = -0,3 bar
0.14
mł/h
C862
Saugleistung für pu = -0,3 bar
2.3
l/min
C865
Saugleistung für pu = -0,6 bar
0.15
mł/h
C864
Saugleistung für pu = -0,6 bar
2.5
l/min
C909
Durchfluss (max)
18.6
mł/h
C908
Durchfluss (max)
310
l/min
C575
Weight
11.2
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求