103003949
Schmersal
9 - Optoelektronische Sicherheitseinrichtungen
Safety light curtains/light grids
SLC/SLG440COM
Powered by
CAD模型選擇
{schmersal/9/5/slc_slg440com/slc440com_asmtab.prj},{NB=103003949},{HS=K.A. Schmersal GmbH & Co. KG},{TYP=SLC440COM-ER-1050-30},{CNSORDERNO=103003949},{CNSEAN=4030661435275},{KS=Sicherheits-Lichtvorhang},{STYP=4},{PL=PL e / geeignet für Anwendungen in SIL 3},{SH=1050},{AL=30},{RS=300 - 10000},{AART=Einbaustecker M12},{SART=IP67},{CNSMASSEXACT=1600},{ECLASS=27272704},{INFO=www.schmersal.net},{INFO1=http://www.schmersal.net/view?&id=103003949},{PPATH=assemblies/slc440com_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 63
HELP_VARIABLE
Company
Schmersal
Description
SLC440COM
Bill of material
103003949
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type
SLC440COM-ER-1050-30
SLC440COM-ER-1050-30
CNSORDERNO
Order number
103003949
103003949
CNSEAN
EAN-code
4030661435275
4030661435275
KS
Short-description
Safety light curtain
STYP
Safety type in accordance with IEC 61496-1
4
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
SH
Protected field height
1050
1050
mm
AL
Resolution
30
30
mm
RS
Range of the protection field
300 - 10000
300 - 10000
mm
AART
Connection
Connector plug M12
SART
Protection
IP67
CNSMASSEXACT
Mass
1600
1600
g
ECLASS
eClass
27272704
INFO
Info
www.schmersal.net
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求