目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
SR 6-100
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Recirculating units
Powered by
CAD模型選擇
{schneeberger/linear_profilschienen/recirculating_units/sr.prj},{NB=SR 6-100},{TYP=SR 6-100},{TYPX=SR_6-100},{B=15},{DW=6},{F=25.7},{J=24.5},{L=100},{L1=1 x 50},{L3=25},{N=15},{D=9.5},{E=M6},{FK=5.20},{F1=2},{G=9.8},{M=19.7},{O=2.5},{L3X=25.000},{F1X=2.000},{MX=19.700},{NDM=6},{KDM=4.917},{B1X=14.000},{L1X=99.000},{CH1=0.400},{FJ=1.100},{LX=0.500},{DX=18.850},{L4X=19.125},{L5X=61.750},{HX1=15.175},{FJX=4.143},{R1=1.500},{HX2=0.500},{HX3=0.100},{B2X=0.500},{L6X=10.000},{XL1=50.000},{DX1=6.400},{DX2=9.500},{DX3=6.000},{DX4=2.000},{HX4=7.500},{JX=25.000},{XFJ=0.700},{XJ=24.500},{R2=13.568},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SCHNEEBERGER
Description
Typ SR - Recirculating unit Typ SR
Bill of material
SR 6-100
TYP
Typ
SR 6-100
SR 6-100
B
15
15
mm
DW
6
6
mm
F
25.7
25.7
mm
J
24.5
24.5
mm
L
100
100
mm
L1
1 x 50
1 x 50
mm
L3
25
25
mm
N
15
15
mm
D
9.5
9.5
mm
E
Thread
M6
M6
FK
5.20
5.20
mm
F1
2
2
mm
G
9.8
9.8
mm
M
19.7
19.7
mm
O
2.5
2.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求