目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
AMS 4B Blechabstreifer ABM 25
SCHNEEBERGER
Measuring systems
MONORAIL AMS
AMS 4B
Accessories
Powered by
CAD模型選擇
{schneeberger/messsysteme/monorail_ams/ams_4b/accessories/ams_4b_abm.prj},{NB=AMS 4B Blechabstreifer ABM 251)},{IDNR=},{TYP=ABM 25},{BG=25},{A=36.000},{B=70.000},{B1=23.000},{B2=23.500},{J=30.500},{J1=22.700},{L=89.300},{L1=45.000},{L2=40.000},{L6=64.300},{N=57.000},{E=8.000},{F=6.800},{F1=7.000},{F2=11.000},{F3=11.000},{DK=4.800},{G=9.000},{G1=8.000},{G2=14.000},{M1=5.500},{M3=5.500},{M4=6.000},{D1=6.000},{D2=6.000},{O=7.000},{P=11.000},{T=12.500},{FB2=15.000},{FB3=9.300},{FH1=22.700},{FH2=15.000},{FST=11.500},{FF1=0.500},{FF2=1.000},{V=30.000},{V1=10.500},{LX=2.600},{R1=7.500},{R2=4.500},{S=5.500},{TYPE=AMS-ABM 25},{SCH=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SCHNEEBERGER
Description
ABM - Monorail AMS 4B
Bill of material
AMS 4B Blechabstreifer ABM 25
TYP
Type
ABM 25
ABM 25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求