目錄: SDN Präzisionstechnik
Created: 25.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SDN Präzisionstechnik
1-31R-1008
SDN Präzisionstechnik
Machine elements
Indexing plunger
Powered by
CAD模型選擇
{sdn/machine_elements/indexing_plunger/indexing_plunger_soh_asmtab.prj},{NB=1-31R-1008(3005)},{FORM=1},{MAT1=1},{MAT2=},{NUT=},{RP=R},{D1=5},{WB=5.0},{LODLEVEL=300},{D21=M8},{D22=M10x1},{D31=16},{D32=21},{L11=40},{L12=51.0},{L21=22.0},{L22=27.5},{L31=16},{L32=17},{L41=13.5},{L42=15.0},{L51=5},{L52=5},{L61=5},{SW1=8},{SW2=12},{F11=5},{F12=6},{F21=22},{F22=15},{ON1=08},{ON2=05},{NDM1=8},{NDM2=10},{L1RP=45.0},{L2RP=22.0},{PPATH=small_oh/parts/indexing_plunger_soh_asmtpl.prj},{SHOP=www.sdn-tec.shop}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SDN Präzisionstechnik
Description
Indexing plunger - With/without rest position
Bill of material
1-31R-1008
ARTNR
Model Number
1-31R-1008
1-31R-1008
FORM
Form
Small overall height
Great overall height
Small overall height
Great overall height
MAT1
Material body
Galvanized steel
Stainless steel
Galvanized steel
Stainless steel
MAT2
Material head
Polyamide
Polyamide
NUT
Lock Nut
No
Yes
No
Yes
RP
Rest position
With
Without
With
Without
D1
Bolt Diameter
5
5
mm
D2
Thread
M8
M8
D3
Diameter
16
16
mm
L1
Length
40.0
40.0
mm
L2
Length
22.0
22.0
mm
L3
Length
16
16
mm
L4
Length
13.5
13.5
mm
SW
Wrench size
8
8
mm
F1
Spring Force Start
5
5
N
F2
Spring Force End
22
22
N
WB
Position
mm
Enter value for WB
Position
mm
cm
inch
ft
確定
LODLEVEL
Level of Detail
High
Low
High
Low
SHOP
Shop
www.sdn-tec.shop
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求