目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
CD21NR-MX-D
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-Ex-d Standard Cable Glands
HSK-M-Ex-d
NPT
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_d_standardversch/hsk_m_ex_d/npt/hsk_m_ex_d_npt_asmtab.prj},{NB=CD21NR-MX-D},{AG=3/4'' NPT},{NDM=26.670},{FR=grau},{D1=9-16},{D1X=16.0},{GL=20.5},{H=26.5},{HX=27.330},{SW=30},{SWX=30},{SWX2=30},{DT=-60 °C - 105 °C},{PN1=21NR},{BN1=1.622.3400.71},{BN2=1.634.3400.71},{VERS=34},{VERS1=6},{PSW=0.000},{P1=13.880},{P2=14.900},{P3=0.000},{P4=0.000},{DR=23.800},{S=2.000},{PPATH=hsk_m_ex_d_npt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Sealcon
Description
HSK-M-Ex-d NPT - HSK-Ex-d Standard Cable Glands
Bill of material
CD21NR-MX-D
PN
Part No.
CD21NR-MX-D
CD21NR-MX-D
AG
Thread
3/4'' NPT
3/4'' NPT
D1
9-16
9-16
mm
GL
20.5
20.5
mm
H
26.5
26.5
mm
SW
30
30
mm
DT
Operating Temperature
-60 °C - 105 °C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求