目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
CD13NA-RX
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-Ex-e Standard Cable Glands
HSK-M-PVDF-Ex
NPT
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_standardkabelversch/hsk_m_pvdf_ex/npt/hsk_m_pvdf_ex_npt_asmtab.prj},{NB=CD13NA-RX},{AG=1/2'' NPT},{PN1=13NA},{NDM=21.336},{FR=grün},{TYPE=1/2'' NPT (6-12)},{D1=6-12},{D1X=12.0},{GL=13},{H=24},{HX=25.650},{SW=22 / 24},{SWX=24},{SWX2=22},{DT=-20 °C - 130 °C},{BN=1.660.1200.70},{X=1.609.1200.70},{VERS=12},{VERS1=3},{PSW=0.000},{P1=11.640},{P2=10.900},{P3=0.000},{P4=0.000},{PPATH=hsk_m_pvdf_ex_npt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Sealcon
Description
HSK-M-PVDF-Ex NPT - HSK-Ex-e Standard Cable Glands
Bill of material
CD13NA-RX
PN
Part No.
CD13NA-RX
CD13NA-RX
AG
Thread
1/2'' NPT
1/2'' NPT
D1
6-12
6-12
mm
GL
13
13
mm
H
24
24
mm
SW
22 / 24
22 / 24
mm
DT
Operating Temperature
-20 °C - 130 °C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求