目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
YP25MK-BB
Sealcon
Cable Glands
Cable Glands for "Hazardous Areas"
EXIOS
EXIOS Barrier
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/kabelver_f_hazardous_areas/exios/exios_barrier/metrisch/exios_barrier_metr_asmtab.prj},{NB=YP25MK-BB(1)},{TYPE=M 25 x 1.5 (12.5-20.5)},{BN1=1.606.2500.51},{BN2=1.606.2503.51},{MAT=1},{MATX=Messing blank, Messing vernickelt},{GR=20-3},{PN1=25MK},{AG=M 25 x 1.5},{NDM=25},{P=1.500},{SW=30},{D=35},{H=80.5},{GL=16},{A1=12.5-20.5},{A1X=12.5},{A1Y=20.5},{A2=14},{A2X=14.0},{A2Y=14.00},{A3=11.5},{MNK=15},{AK1=0-0.7},{AK1X=0},{AK1Y=0.7},{AK2=0.7-1.4},{AK2X=0.7},{AK2Y=1.40},{A=33.000},{B=107.000},{C=69.500},{VERS=5},{P2=36.500},{P8=29.000},{PPATH=exios_barrier_metr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Sealcon
Description
EXIOS Barrier Metr. - Cable glands for "Hazardous Areas", Metric brass
Bill of material
YP25MK-BB
PN
Part No.
YP25MK-BB
YP25MK-BB
MAT
Material
Brass
Nickel-plated brass
Brass
Nickel-plated brass
GR
Size
20-3
20-3
mm
AG
External thread
M 25 x 1.5
M 25 x 1.5
SW
Width across flat
30
30
mm
D
35
35
mm
H
Height max.
80.5
80.5
mm
GL
Thread length
16
mm
A1
Diameter A1
12.5-20.5
12.5-20.5
mm
A2
Diameter A2
14
14
mm
A3
Diameter A3
11.5
11.5
mm
MNK
Max. No. cores
15
15
AK1
Reinforcing clamp ring 1
0-0.7
0-0.7
mm
AK2
Reinforcing clamp ring 2
0.7-1.4
0.7-1.4
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求