目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BUTT1Q5
SEKISUI
Clean Pipe System
ESLON UNIFIT COMPACT FITTING
Bushing Tee with TS
Powered by
CAD模型選擇
{sekisui/clean_pipe_system/elson_unifit_comp_fitting/bushing_tee_with_ts/bushing_tee_with_ts_socket_t_type.prj},{NB=BUTT1Q5},{ORDERNO=BUTT1Q5},{A=125x30},{L=346.0},{H=167},{D2=140.85},{D=157},{D1=48},{D3=125},{Z=69.00},{Z1=125},{M=HI-PVC},{VER=18}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 37
HELP_VARIABLE
Company
SEKISUI
Description
Bushing Tee with TS Socket, T-type
Bill of material
BUTT1Q5
ORDERNO
Order number
BUTT1Q5
BUTT1Q5
A
Size
125x30
125x30
L
346.0
346.0
mm
H
167
167
mm
D2
Ød
140.85
140.85
mm
D
ØD
157
157
mm
D1
ØD1
48
48
mm
D3
Ød1
125
125
mm
Z
69.00
69.00
mm
Z1
125
125
mm
M
Material
HI-PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求