目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BC1ES20
SEKISUI
Electric Valve
Electric 3WAY BALL VALVE
Powered by
CAD模型選擇
{sekisui/electric_valve/el_3way_ball_valve/el_3way_ball_valve_ts_jis_asmtab.prj},{NB=BC1ES20},{STD=JIS},{A=20},{B=3/4},{SD=16},{L=151},{D1=26.3},{T=1/34},{TX=34.000},{SL=28},{H=206},{AT=AE-120},{VERS=2},{MB=PVC},{MS=ES},{SV=1},{PPATH=assemblies/el_3way_ball_valve_ts_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SEKISUI
Description
Electric 3WAY BALL VALVE (TS socket) - JIS
Bill of material
BC1ES20
ORDERNO
Order number
BC1ES20
BC1ES20
STD
Standard
JIS
A
Size
20
20
B
Size
3/4
3/4
SD
Ød
16
16
mm
L
151
151
mm
D1
Ød1
26.3
26.3
mm
T
1/T
1/34
1/34
SL
l
28
28
mm
H
206
206
mm
AT
Actuator Type
AE-120
AE-120
MS
Material of seals
EPDM
FKM
EPDM
FKM
SV
Supply voltage
AC100V
AC200V
AC100V
AC200V
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求