目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
B1K232Z
SEKISUI
Electric Valve
K TYPE Electric BALL VALVE-Direct mount
Powered by
CAD模型選擇
{sekisui/electric_valve/k_type_el_ball_v_direct_mount/k_type_el_ball_valve_th_jis_asmtab.prj},{NB=B1K232Z},{STD=JIS},{VERS=4},{A=32},{AX1=32},{AX=3},{B=1 1/4},{SD=32},{LPVCRC=146},{LPVCRP=0},{LPVCNPT=0},{LPVDFRC=148},{LPVDFRP=0},{LPVDFNPT=0},{SLPVC=23},{SLPVDF=25},{T=Rc 1 1/4},{TX=RC},{DO=54},{SH=186},{SH2=43},{DU=81},{A1=82.5},{A2=76},{B1=63.5},{B2=78.0},{W1=98},{W2=60},{AT=EB-05},{X=42.0},{Y=-},{M=M5 x 8},{MB=1},{MS=K2},{SV=5},{PPATH=parts/k_type_el_ball_valve_th_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
SEKISUI
Description
K TYPE Electric BALL VALVE-Direct mount (Thread) - JIS
Bill of material
B1K232Z
ORDERNO
Order number
B1K232Z
B1K232Z
STD
Standard
JIS
A
Size
32
32
mm
B
Size
1 1/4
1 1/4
SD
Ø
32
32
mm
L
+/-3
146
146
mm
SL
l
23
23
mm
T
Thread
Rc 1 1/4
Rc 1 1/4
DO
Ødo
54
54
mm
SH
h
186
186
mm
SH2
h2
43
43
mm
DU
ØDu
81
81
mm
A1
82.5
82.5
mm
A2
76
76
mm
B1
63.5
63.5
mm
B2
78.0
78.0
mm
AT
Actuator Type
EB-05
EB-05
X
42.0
42.0
mm
M
Thread
M5 x 8
M5 x 8
MB
Material of body
PVC
PVDF
PVC
PVDF
MS
Material of seals
EPDM
FKM
EPDM
FKM
SV
Supply voltage
AC100V
AC200V
AC100V
AC200V
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求