目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BV32SI
SEKISUI
Manual Operation Valve
BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/ball_valve/ball_valve_ts_din_iso.prj},{NB=BV32SI},{STD=DIN/ISO},{VERS=4},{A=32},{AX=32},{B=1 1/4},{SD=32},{L=137},{SH=74},{LH=123},{DU=81},{D1=40.3},{T=1/115},{TX=115},{SL=26},{D0=54},{MB=V},{MS=I},{MBX='V','PVC','T','HT'},{MSX='I','EPDM','IV','FKM'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
SEKISUI
Description
BALL VALVE (TS)-DIN/ISO
Bill of material
BV32SI
ORDERNO
Order number
BV32SI
BV32SI
STD
Standard
DIN/ISO
A
Size
32
32
mm
B
Size
1 1/4
1 1/4
SD
Ød
32
32
mm
L
137
137
mm
H
114.5
114.5
mm
SH
h
74
74
mm
LH
123
123
mm
DU
Ø
81
81
mm
D1
Ø
40.3
40.3
mm
T
1/T
1/115
1/115
SL
l
26
26
mm
MB
Material of body
PVC
HT
PVC
HT
MS
Material of seals
EPDM
FKM
EPDM
FKM
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BALL VALVE (Thread)-DIN/ISO
SEKISUI
09.02.2021
CHECK VALVE BALL TYPE (Socket)-DIN
SEKISUI
09.02.2021
MOUNT BALL VALVE (Flange)-ANSI
SEKISUI
24.09.2019
CHECK VALVE BALL TYPE (Socket)-ANSI
SEKISUI
09.02.2021
BUTTERFLY VALVE (Lever Type)-DIN
SEKISUI
27.08.2019
BALL VALVE (TS)-JIS
SEKISUI
09.02.2021
90° Elbow
SEKISUI
28.09.2023
Tee
SEKISUI
07.10.2019
7016 - REDUCING BUSH
VDL
23.02.2023
Union
SEKISUI
07.10.2019
90°Elbow
SEKISUI
07.10.2019
BALL VALVE (Butt Spigot)-DIN/ISO
SEKISUI
09.02.2021
Vanstone Flange ANSI-ASTM
SEKISUI
07.10.2019
Coupling
SEKISUI
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求