目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BCV32UN
SEKISUI
Manual Operation Valve
CHECK VALVE BALL TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/check_valve_ball_type/check_valve_ball_type_th_ansi.prj},{NB=BCV32UN ()},{STD=ANSI},{VERS=4},{A=32},{B=11/4},{SD=32},{L=149},{LJIS=149.000},{T=Rc 1 1/4},{TX=41.910},{L1=30},{L2=31},{SL=22.0},{DU=98},{X=32},{MB=PVC},{MS=},{MBX='','PVC'},{MSX='','EPDM','V','FKM'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
SEKISUI
Description
CHECK VALVE BALL TYPE (Thread)-ANSI
Bill of material
BCV32UN
ORDERNO
Order number
BCV32UN
BCV32UN
STD
Standard
ANSI
A
Size
32
32
mm
B
Size
11/4
11/4
SD
Ød
32
32
mm
L
149
149
mm
T
Thread
Rc 1 1/4
Rc 1 1/4
L1
l1
30
30
mm
L2
l2
31
31
mm
SL
l
22.0
22.0
mm
DU
ØDu
98
98
mm
MB
Material of body
PVC
MS
Material of seals
EPDM
FKM
EPDM
FKM
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求