目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
DVP25F
SEKISUI
Manual Operation Valve
DEAD SPACE FREE TEE-TYPE DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/dead_space_free_tee_ty_d_v/dead_space_free_tee_fl_asmtab.prj},{NB=DVP25F},{STD=JIS},{VERS=2},{A=25},{L=120},{SD1=32.3},{T=1/43},{SL=29},{D=44},{SD=25},{DD=125},{C=90},{NH=4-19},{SDD=25},{SH=154},{DH=80},{P=3.0},{W=142.0},{Q=8},{Z=100},{B=1/43},{B1=-},{SDD1=0.000},{SL2=0.000},{NX=4},{SHX=19},{LH=80},{MB=V},{MS=PTFE },{MBX='V','PVC','T','HT'},{MSX='PF','PTFE'},{SOC=F},{PPATH=assemblies/dead_space_free_tee_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SEKISUI
Description
DEAD SPACE FREE TEE-TYPE DIAPHRAGM VALVE (Flange)-JIS
Bill of material
DVP25F
ORDERNO
Order number
DVP25F
DVP25F
STD
Standard
JIS
A
Size
25
25
mm
L
120
120
mm
SD1
Ø
32.3
32.3
mm
T
1/T
1/43
1/43
SL
29
29
mm
D
Ø
44
44
mm
SD
Ø
25
25
mm
DD
Ø
125
125
mm
C
Ø
90
90
mm
NH
n-Øh
4-19
4-19
mm
SDD
Ø
25
25
mm
H
176.0
176.0
mm
SH
154
154
mm
DH
Ø
80
80
mm
P
3.0
3.0
mm
W
142.0
142.0
mm
Q
8
8
mm
Z
100
100
mm
MB
Material of body
PVC
HT
PVC
HT
MS
Material of seals
PTFE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求