目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
VF50
SEKISUI
Pipe & Fittings
Sch80 PIPE System
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sch80_pipe_system/flange_ansi_astm.prj},{NB=VF50},{A=50},{B=2},{L=46.6},{T=19.5},{AX=50},{G=6.9},{D=152.0},{PCD=120.5},{N=4},{H=19.1},{M=VF},{VERS=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
SEKISUI
Description
Flange ANSI-ASTM
Bill of material
VF50
ORDERNO
Order number
VF50
VF50
A
Size
50
50
mm
B
Size
2
2
L
46.6
46.6
mm
T
t
19.5
19.5
mm
G
6.9
6.9
mm
D
152.0
152.0
mm
PCD
120.5
120.5
mm
N
n
4
4
mm
H
h
19.1
19.1
mm
M
Material
PVC
CPVC
PVC
CPVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Blind Flange
SEKISUI
07.10.2019
Flange JIS-ASTM
SEKISUI
07.10.2019
Coupling
SEKISUI
07.10.2019
Elbows - female screw
ASOH
17.02.2017
Vanstone Flange ANSI-ASTM
SEKISUI
07.10.2019
PVCTB - PVC Pipe Fittings - TS Fittings, Ball Valve
Misumi
30.06.2021
Rounded nipples
ASOH
17.02.2017
90°Elbow
SEKISUI
07.10.2019
Bushings
ASOH
17.02.2017
Model 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
SJ type - JIS10K
SEKISUI
09.02.2021
Male Adapter Mpt x S
SEKISUI
07.10.2019
Tee
SEKISUI
07.10.2019
Fig. B3256 - Hold-Down Anchor Clamp (TOLCO Fig. 405) - Pipe Supports, Guide...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求