目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
FDFES25
SEKISUI
Automatic Operation Valve
F TYPE Pneumatic DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/f_type_pneumatic_diaph_valve/f_typ_pn_diag_valve_db_atc_bs_din_asmtab.prj},{NB=FDFES25},{STD=DIN},{A=25},{B=1},{SD=25},{SL=15},{L=203},{L1=24},{OD=32},{T=2.4},{SH=181.0},{DU=65},{DA=101},{DB=63},{F=25},{M=M6 x 12},{AC=Double Action},{MB=PVDF},{MS=E},{PPATH=assemblies/f_typ_pn_diag_valve_db_atc_bs_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SEKISUI
Description
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Butt Spigot) - DIN/ISO
Bill of material
FDFES25
ORDERNO
Order number
FDFES25
FDFES25
STD
Standard
DIN
A
Size
25
25
B
Size
1
1
SD
Ød
25
25
mm
L
203
203
mm
L1
24
24
mm
OD
ØOD
32
32
mm
T
2.4
2.4
mm
SH
h
181.0
181.0
mm
DU
ØDu
65
65
mm
DA
Ø
101
101
mm
DB
Ø
63
63
mm
F
25
25
mm
M
Mxe
M6 x 12
M6 x 12
AC
Action
Double Action
MB
Material of body
PVDF
MS
Material of seals
EPDM
PTFE
EPDM
PTFE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BALL VALVE (TS)-ASTM
SEKISUI
09.02.2021
CHECK VALVE BALL TYPE (Socket)-ANSI
SEKISUI
09.02.2021
BALL VALVE (TS)-DIN/ISO
SEKISUI
09.02.2021
DIAPHRAGM VALVE (Butt Spigot Type)-DIN
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Butt Spigot) - ...
SEKISUI
07.05.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (TS socket) - JIS
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Thread) - JIS
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Thread) - JIS
SEKISUI
07.05.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (TS socket) - JI...
SEKISUI
07.05.2021
Model 63364 - Pneumatically operated NC diaphragm valve with clamp ends - E...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Thread) - ANSI/...
SEKISUI
07.05.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Flange) - ANSI/ASTM
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Thread) - DIN/ISO
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Thread) - DIN/I...
SEKISUI
07.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求