SO 40030-12-1/4 016.0301.380
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_40030.prj},{NB=SO 40030-12-1/4 016.0301.380},{TYPE=SO 40030-12-1/4},{MATNR=016.0301.380},{DK=12.00},{G=G1/4},{GX=13.157},{BAR=100},{M=M16x1},{SW=19},{L=22.0},{D=18.8},{IK=11.0},{ZK=4.0},{EK=10.5},{KG=2.864},{NDM=16.000},{P=1.000},{WERKSTOFF=CW617N (Messing)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
SERTO
Description
SO 40030 - Female adaptor
Bill of material
SO 40030-12-1/4 016.0301.380
TYPE
Type
SO 40030-12-1/4
SO 40030-12-1/4
MATNR
Mat.-Nr.
016.0301.380
016.0301.380
DK
12.00
12.00
G
Thread G
G1/4
G1/4
BAR
Working pressure (PN)
100
100
bar
M
Thread M
M16x1
M16x1
SW
19
19
mm
L
22.0
22.0
mm
D
18.8
18.8
mm
IK
11.0
11.0
mm
ZK
4.0
4.0
mm
EK
10.5
10.5
mm
KG
Weight kg/100
2.864
2.864
kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 40040 - Male adaptor
SERTO
11.03.2024
SO CV 43A21 - Taper seat non-return valve
SERTO
30.04.2024
SO 42621 - Adjustable elbow union
SERTO
11.03.2024
SO 42021 - Elbow union
SERTO
11.03.2024
SO 00030 - Female adaptor
SERTO
11.03.2024
SO 41521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
HLH series - slide table cylinder
AirTAC
21.07.2022
ACQ ASQ ATQ - Compact Cylinder
AirTAC
21.07.2022
SO 43021 - Tee union
SERTO
11.03.2024
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
SERTO
11.03.2024
SO 40503 - Hose nozzle
SERTO
11.03.2024
SO 50030 - Female adaptor
SERTO
11.03.2024
C - 90° Plug male thread, 360° orientable for push-lock hose
HPS International
01.02.2021
SO 01521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求