SO 41124-8-1/4 018.1141.170
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_41124.prj},{NB=SO 41124-8-1/4 018.1141.170},{TYPE=SO 41124-8-1/4},{MATNR=018.1141.170},{DK=8.00},{G=G1/4},{GX=13.157},{BAR=150},{M=M12x1},{SW1=14},{SW2=19},{L=37.0},{D=18.5},{IK=12.0},{TK=1.5},{ZK=17.0},{EK=6.5},{KG=3.900},{WERKSTOFF=CW617N (Messing)},{DOWNLOAD=PICT},{NDM=12.000},{P=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 25
HELP_VARIABLE
Company
SERTO
Description
SO 41124 - Male adaptor union with edge seal
Bill of material
SO 41124-8-1/4 018.1141.170
TYPE
Type
SO 41124-8-1/4
SO 41124-8-1/4
MATNR
Mat.-Nr.
018.1141.170
018.1141.170
DK
8.00
8.00
mm
G
Thread G
G1/4
G1/4
BAR
Working pressure (PN)
150
150
bar
M
Thread M
M12x1
M12x1
SW1
14
14
mm
SW2
19
19
mm
L
37.0
37.0
mm
D
18.5
18.5
mm
IK
12.0
12.0
mm
TK
1.5
1.5
mm
ZK
17.0
17.0
mm
EK
6.5
6.5
mm
KG
Weight kg/100
3.900
3.900
kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求