SO 43625-6-A6-6 018.3620.060
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_43625_t.prj},{NB=SO 43625-6-A6-6 018.3620.060},{TYPE=SO 43625-6-A6-6},{MATNR=018.3620.060},{DK=6.00},{DK2=6.00},{DK3=6.00},{BAR=200},{M=M10x1},{SW1=12},{SW2=10},{L=23.5},{ZK1=16.0},{ZK2=18.5},{EK=4.0},{KG=4.000},{NDM=10.0},{P=1.000},{WERKSTOFF=CW617N (Messing)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
SERTO
Description
SO 43625 T - Adjustable tee union pre-assembled
Bill of material
SO 43625-6-A6-6 018.3620.060
TYPE
Type
SO 43625-6-A6-6
SO 43625-6-A6-6
MATNR
Mat.-Nr.
018.3620.060
018.3620.060
DK
6.00
6.00
mm
DK2
6.00
6.00
mm
DK3
6.00
6.00
mm
BAR
Working pressure (PN)
200
200
bar
M
Thread M
M10x1
M10x1
SW1
12
12
mm
SW2
10
10
mm
L
23.5
23.5
mm
ZK1
16.0
16.0
mm
ZK2
18.5
18.5
mm
EK
4.0
4.0
mm
KG
Weight kg/100
4.000
4.000
kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 43221 - Tee union with female adaptor SO 40030
SERTO
11.03.2024
Model 5452 - Union elbow - Stainless Steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
SO 01200 - Male adaptor G-G
SERTO
11.03.2024
SO 53021 RED - Tee reduction union
SERTO
11.03.2024
SO 43824 METR - Tee banjo METR
SERTO
11.03.2024
B218 - Extension Taper
AIRWORK
27.06.2022
EBEL-90° - Pipe connectors, 90° elbow
EXMAR
02.06.2021
Fittings Mod. 1210
Camozzi
11.06.2024
D405 - Male Elbow, Taper
AIRWORK
27.06.2022
D401 - Straight Male Adaptor, Taper
AIRWORK
27.06.2022
KRT (Union Tee) - One-touch Fittings / Flame Resistant / Union Tee
SMC
23.11.2021
KTGLB - Bite Type Hydraulic Pipe Fittings - Elbow
Misumi
01.06.2021
N2500-SS - IN-IN 90 Elbow
Brennan Industries
26.01.2021
GEKA® plus 1/3 threaded hose fitting female
GEKA by KARASTO
12.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求