SO 82221-6-1/4 038.2201.110
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_82221.prj},{NB=SO 82221-6-1/4 038.2201.110},{TYPE=SO 82221-6-1/4},{MATNR=038.2201.110},{DK=6.00},{G=G1/4},{BAR=250},{M=M10x1},{SW1=12},{SW2=10},{SW3=17},{L1=23.5},{L2=30.0},{ZK1=16.0},{ZK2=19.0},{EK=4.0},{KG=4.440},{GX=13.157},{NDM=10.000},{P=1.000},{WERKSTOFF=CW617N (Messing vern.)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SERTO
Description
SO 82221 - Elbow union with female adaptor SO 80030
Bill of material
SO 82221-6-1/4 038.2201.110
TYPE
Type
SO 82221-6-1/4
SO 82221-6-1/4
MATNR
Mat.-Nr.
038.2201.110
038.2201.110
DK
6.00
6.00
mm
G
Thread G
G1/4
G1/4
BAR
Working pressure (PN)
250
250
bar
M
Thread M
M10x1
M10x1
SW1
12
12
mm
SW2
10
10
mm
SW3
SW5
17
17
mm
L1
23.5
23.5
mm
L2
30.0
30.0
mm
ZK1
16.0
16.0
mm
ZK2
19.0
19.0
mm
EK
4.0
4.0
mm
KG
Weight kg/100
4.440
4.440
kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 52221 - Elbow union with female adaptor SO 50030
SERTO
11.03.2024
SO 42121 - Elbow union with male adaptor SO 40040
SERTO
11.03.2024
Union Tee - threaded branch
ASOH
17.02.2017
SO 82121 - Elbow union with male adaptor SO 80040
SERTO
11.03.2024
SO 80040 - Male adaptor
SERTO
11.03.2024
AD HN 50 R - Male threaded adaptor R
EXMAR
02.12.2021
DKUE - Copper Pipe Fittings -Union Elbow-
Misumi
30.06.2021
ESWV-..LR-WD/SR-WD - Banjo elbow fittings, sealing with restraining seal ri...
EXMAR
03.03.2023
SO 52121 NPT - Elbow union with male adaptor SO 50040 NPT
SERTO
11.03.2024
EVW-R EO - Assembled adjustable standpipe elbow
Parker
31.05.2022
MNSE - Union tee
MEDAN
23.11.2021
WE-R EO - Male stud elbow
Parker
31.05.2022
CJ-H - Hose Nipple
SMC
10.11.2021
SO 81221 - Female adaptor union
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求