SO 50001-6 MAN 056.0011.110
SERTO
Stainless steel - unions
Powered by
CAD模型選擇
{serto/05_edelstahl/so_50001_man.prj},{NB=SO 50001-6 MAN 056.0011.110},{TYPE=SO 50001-6 MAN},{MATNR=056.0011.110},{DK=6.00},{BAR=125},{L=11.5},{D=10.0},{ZK=6.5},{EK=5.0},{KG=0.320},{X1=7.4},{X2=8.3},{X3=2.5},{WERKSTOFF=1.4571 (Edelstahl)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SERTO
Description
SO 50001 MAN - Compression ferrule for pressure gauge connection
Bill of material
SO 50001-6 MAN 056.0011.110
TYPE
Type
SO 50001-6 MAN
SO 50001-6 MAN
MATNR
Mat.-Nr.
056.0011.110
056.0011.110
DK
6.00
6.00
mm
BAR
Working pressure (PN)
125
bar
L
11.5
mm
D
10.0
10.0
mm
ZK
6.5
6.5
mm
EK
5.0
5.0
mm
KG
Weight kg/100
0.320
0.320
kg
X1
D Klemm
7.4
7.4
mm
X2
D Fase
8.3
8.3
mm
X3
Breite Fase
2.5
2.5
mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 50020 - Union nut
SERTO
30.04.2024
SO 50021 MAN - Nut connection for pressure gauge
SERTO
11.03.2024
EK - "Mini" Sanitary Pressure Gauge, autoclavable
Anderson-Negele Europe-Asia
29.11.2023
Pressure Gauge obsolete
Alfa Laval
29.01.2021
EM - Pressure Gauge
Anderson-Negele Europe-Asia
29.07.2022
A.SMSMAI100 - Measuring instrumentation Pressure gauges ND 100 DIAL LIQUID ...
FG INOX
16.02.2017
EP - Digital Pressure Gauge & Switch
Anderson-Negele Europe-Asia
24.10.2022
SO 51335 - Adjustable male adaptor union with edge seal
SERTO
11.03.2024
SO 50001 D - Compression ferrule for temperature probes
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求